KiwiSDR Enclosure
SKU
114991251
Sdr, kiwi, kiwisdr, enclosure
YOU MAY LIKE THIS
PRODUCT DETAILS
Metal enclosure for the KiwiSDR kit or KiwiSDR board when used with a BeagleBone Green.
Includes internal cooling fan that plugs into the Grove connector of the BeagleBone Green for power.
Technical details
Dimensions | 120mm x80mm x50mm |
Weight | G.W 284g |
Battery | Exclude |
Material | Anodized aluminum |
Part List
Top and bottom annodized aluminum enclosure pieces | 2 |
Annodized aluminum end plates with connector cutouts | 2 |
3.3V fan with BeagleBone Green compatible Grove connector | 1 |
Strip of double-sided sticky tape for fan mounting | 1 |
M3 metal screws | 12 |
M3 star washers | 6 |
M3 plastic nuts | 4 |
metal standoffs | 3 |
plastic standoffs | 1 |
Bumper feet for bottom of enclosure | 4 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewthe enclosure does exactly what it says on the 'tin'
-
Very goodI put two together. Both went fine, but naturally the second went faster than the first. The recommendation for placing the fan could have been a bit more specific, but that's a minor nit.
-
-
Nice enclosure, good instructions
-