LinkIt MT5931 Module -Scale for Wi-Fi module
LinkIt MT5931 Module is a low-cost and low-power consumption Wi-Fi SiP module. The module is targeted to mobile devices including smart phone, PDA, Wi-Fi phone, DSC, DVC which need small Wi-Fi module. The highly integrated module allows the usage of web browsing, VoIP application.
- 10+: $8.10
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
LinkIt MT5931 Module is a low-cost and low-power consumption Wi-Fi SiP module. The module is targeted to mobile devices including smartphones, PDA, Wi-Fi phones, DSC, DVC which need a small Wi-Fi module. The highly integrated module allows the usage of web browsing, VoIP application.
The wireless SiP module support IEEE 802.11b/g/n standard and it can provide up to 72Mbps(GI=400ns) for IEEE 802.11n, 54Mbps for IEEE 802.11g, 11Mbps for 802.11b to connect your wireless LAN.
Feature
-
Small footprint: 9.8mm x 9.8mm x 1.7mm
-
Host interface: SDIO 2.0(4 bit&1-bit)
-
Support Orthogonal Frequency Division Multiplexing(OFDM), Complementary Code Keying(CCK), and Direct Sequence Spread Spectrum(DSSS) to provide a variety of data rates
-
Integrated switching regulator enables direct connection to the battery
-
Support AP/STA/ad-hoc mode
-
IEEE 802.11n(HT20 MCS7), IEEE802.11g(OFDM 54Mbps) and IEEE 802.11b(DSSS 11Mbps)
-
Support Wi-Fi Direct(WFA P-2-P Standard)
-
Security: WFA WPA/WPA2 personal, WPS2.0, WAPI(Hardware)
-
QoS: WFA WMM, WMM PS
-
Support Bluetooth co-existence
-
Support low power consumption sleep mode via 32kHz clock
-
RoHS & Halogen-free compliant/Lead free
Specification
-
Model Name: CW01S-5931
-
Product Description: Wi-Fi SiP
-
Network Standard: IEEE 802.11b/g/n Compliant
-
Host Interface: SDIO 2.0(4-bit&1-bit)
Operation Conditions
-
Operating Voltage: 3.6V/2.8V
-
Temperature: Operating: -20~70℃ Storage:-40~85℃
-
Humidity: Operating:10~95% Storage:5~95%
-
Dimension: 9.8mm x 9.8mm x 1.7mm
-
Package:LGA
Electrical Specifications
-
Frequency:2.4GHz ISM radio band
-
Channel:1~14
-
Modulation:DSSS,OFDM,64-QAM,16-QAM,QPSK,BPSK,CCK,DQPSK,DBPSK
-
Security: WFA WPA/WPA2 personal
WP S2.0
WAPI
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454115656 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |