Mini vibration motor 2.0mm
SKU
316040001
This mini vibration motor worked at 3V can be used for multipurposes
- 10+: $1.02
YOU MAY LIKE THIS
PRODUCT DETAILS
This mini vibration motor worked at 3V can be used for multipurposes.
Note:Not suitable for precision instruments.
Specification:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
Part List
Mini vibration motor | 1 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | 841454115977 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWorks smooth
-
from order viewThis user did not leave any comments.
-
FAQ
Show
per page