the AI Hardware Partner
Toggle Nav
Loading...

Acrylic Case for Seeed Studio XIAO Expansion board

SKU
110010024
Rating:
100 % of 100

It is a good plastic box for Seeed Studio XIAO expansion board, which can protect it with one of these snazzy plastic enclosures. 

-
+
Also Add: $0.00

PRODUCT DETAILS

Note

Since more and more Seeed Studio XIAO series have been launched, we have realized the product names of the XIAO series might not be consistent enough. Hence, as the time of new Seeed Studio XIAO product coming out, we have changed all Seeed Studio XIAO series product name. For further information, please refer to here.

It is a good plastic box for Seeed Studio XIAO expansion board, which can protect it with one of these snazzy plastic enclosures. These cases protecting the Seeed Studio XIAO expansion board from things like rogue wires that might short it out while still allowing full access to the board, also there has space to store the battery to supply the power the expansion board.

About Seeed Studio XIAO SAMD21

Seeed Studio XIAO SAMD21 is the smallest Arduino compatible board in Seeed Studio XIAO family. It is an Arduino microcontroller that is embedded with the SAMD21 microchip. The interfaces of Seeed Studio XIAO is rich enough in such a tiny Dev. Board as well. It also has a powerful functional expansion board of only half Raspberry Pi 4 size. Seeed Studio XIAO  Expansion Board enables build prototype and project in an easy and quick way. With its rich peripherals, you could explore infinite possibilities of Seeed Studio XIAO series. Click here to get Seeed Studio XIAO SAMD21 and Seeed Studio XIAO Expansion Board.

 

Features

  • Well protection
  • Battery space reserved
  • Easy assebling

Part List

  • Acrylic upper cap (58.0 * 42.5 * 2.0 mm)     x 1  
  • Acrylic lower cap (58.0 * 42.5 * 2.0 mm)      x 1 
  • M3.0xH6+6mm-Nylon-White                        x 4
  • M3.0xH12.0mm-Nylon-White                       x 4
  • PM3*6mm-White-Nylon                                x 8

ECCN/HTS

HSCODE 3926901000
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from product detail summary
    They are great when they are IN STOCK, WHEN will that be again, IDUNNO
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Have not been able to test this yet... waiting for expansion board fromchina warehouse
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Perfect fit for the Expansion board. Space below the board for the LiPo battery.
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    Good quality and well-packed
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    Nice protection
    By

FAQ

Items 1 to 5 of 7 total

Page
Show per page