seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      15*15mm LED Square - Red

      15*15mm LED Square - Red

      SKU 104990097
      $0.95$1.90
      20 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Square 15*15mm LED, the color is red.

      It's compatible with breadboard, and you can easy to make your protype with the square led.

       

      Feature

      • Uniform light emitting area. 

      • Easily mounted on P.C. boards or industry standard sockets. 

      • Flush mountable.

      • Excellent on/off contrast. 

      • Can be used with panels and legend mounts.

       

      Specification

      • Power dissipation:   62.5mW 

      • DC Forward Current:  25mA 

      • Peak Forward Current: 140mA 

      • Reverse Voltage:  5V  

      • Operating / Storage Temperature:  -40°C To +85°C 

      • Lead Solder Temperature:  260°C For 3-5 Seconds 

       

      For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions60mm x 45mm x 15.5mm
      WeightG.W 4g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        15*15mm LED Square - Red

        SKU 104990097
        $0.95$1.90
        20 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer