2.5W Solar Panel 116X160

SKU
313070000
Rating:
100% of 100
Rating:
100% of 100
$9.95
In stock
30+ Available
-
+
Qty Discount available
  • $8.96 /10pcs+
  • $8.46 /20pcs+
This solar panel is made of single-crystal material that performs high solar energy transformation efficiency at 17%. It has a fine resin surface and sturdy back suitable for outdoor environments. A 2mm JST connecter is attached to the penal, which makes it perfect to team up with most of our can-use-solar-power-supply boards, like Seeeduino microcontroller series, Lipo Rider charging boards seriesand XBee carrier WSN products series.
The typical open circuit voltage is around 5V, depending on light intensity. In those bright summer days with clear sky and big sun, the peak OC voltage can rush up to 10V. To prevent any damage to boards that accept a narrow range of input voltage, like Lipo Rider, it’s recommended to check whether the OC voltage is safe before any connection.
Features
  • Dimensions: 160x116x2.5(±0.2) mm
  • Typical voltage: 5.5V
  • Typical current: 450mA
  • Open-circuit voltage: 8.2 V
  • Maximum load voltage: 6.4V
Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 90g
Battery Exclude

ECCN/HTS

ECCN 3A991.o
HSCODE 8541402000
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:24

    Hi there~ Could you please tell us what is the problem of yours? For more infomation you can contact our email # techsupport@seeed.cc # Regards

    Answer by: admin on 2018-12-18 02:30:24