3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)

3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)

SKU 317080001
CubieScreen is a 3
Free Express Shipping on Orders over $200!
$16.90$32.95
DISCONTINUED
This item is no longer available.
Description

CubieScreen is a 3.5" TFT (800 * 480 dots) with capacitive touch screen ,It works on the cubieboard1 or cubieboard2 that run Linux and Android. Plugs into your cubieboard directly, easy to use,without the need for a cable or extra power supply.the LCD interface is 24bits RGB,display frame rate is 60fps.CubieScreen provides many interfaces such as Camera or DVB TS, SDIO, CVBS output, Audio ADC and GPIOs.

 

SPECIFICATION

Display construction: 800×480

Touch Screen: Capacitive

LCD Interface: 24 bits RGB

Display Frame rate: 60 fps

Support cubieboard 1 and cubieboard 2

Support Android 4.2 TV SDK, Linux-sunxi, Lubuntu

Support Xstroke handwriting

Size(mm): 95×60×12


For any technical support or suggestion, please kindly go to our forum.

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.