seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      315MHz ASK&OOK Transmitter module

      315MHz ASK&OOK Transmitter module

      SKU 317010004
      $3.75
      DISCONTINUED
      This item is no longer available.

      Description

      RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 315MHz frequency. It is your ideal choice for designing long distance wireless data transmission products. Compliance FCC and ETSI regulation.


      FEATURES

      • Long Distance Application

      • Simple-to-use.

      • SAW Resonator •315MHz

      • Data Rate:300Hz-10KHz

      • RF Output Power: 16dBm@5V

      • 12dBm@3.3V

      • Power Supply: 2.1V~5.5V

      • Low Power Consumption


      TYPICAL APPLICATION

      • Remote control

      • Remote sensor

      • Wireless data collection

      • Home security system

      • Toys

      Technical Details

      Dimensions60mm x 60mm x 10.7mm
      WeightG.W 2g    
      BatteryExclude

      Reviews

      View History

      315MHz ASK&OOK Transmitter module

      SKU 317010004
      $3.75
      DISCONTINUED
      This item is no longer available.
      • Best-sellers
      • Description
      • Technical Details
      • Reviews
      • Questions and Answers
      • View History
      Notify me when it's back in stock
      SUBMIT

      Free shipping on your first order over $50 or more. Discounted items included!

      Invalid email address.
      * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer