3.6V Micro hydro generator
SKU
108100004
This G1/2 micro hydro generator provides you clean and renewable electricity
- 10+: $21.25
YOU MAY LIKE THIS
PRODUCT DETAILS
This G1/2 micro hydro generator provides you clean and renewable electricity. With the help of the regulator circuit inside, the output of this generator is stable at 3.6V. And the capacity of battery is improved from 300mAh to 700mAh compared to the old version.
Time to replace the Li-po batteries in your waterside projects with the green and more accessible hydro power.
FEATURES
- • Built-in Lithium Battery
- • Built-in Lipo Charging Circuit
- • Stabilized Voltage Ouput
- • High Battery Capacity
SPECIFICATION
- • Working Pressure: < 2KGF
- • Pressure Drop: 0.4 Bar (3.0 L / Min )
- • Peak Current: 1.4 A
- • Stand-by Current: Max. 1.4A
- • Voltage Output: 3.6VDC --- 700mAh
- • Power Output: 125mW (4LPM)
- • Battery Capacity: 300mAh
- • Max. Flow: 20 L / Min ( 2KGF)
- • Water-resistance: IP4
- • High limited voltage: 4.3VDC
- • Dimensions: L 84.5 mm - W 64.5 mm - H 81 mm
- • Wire Length: 84 mm
- • Jack Type: JWT C2521 Terminal Plug
- • Connect Thread Gauge: G 1/2"
- • Weight: 165 ± 5g
- • Burst Pressure: 20KGF
- • Normal Operation Temp. 4 °C~80 °C
- • Max. Intermittent Operating Temp. 110 °C max. 30 min
- • Generating Model: NACuM Core (PAT NO.DE202006004800)
- • Battery Type: Li-polymer Battery with PCM
DOCUMENTS
- • Wiki Page
- • British Standard Pipe (BSP)
Technical details
Dimensions | 170mm x130mm x44mm |
Weight | G.W 168g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | 841454113188 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Not fully tested yet but work fine .
FAQ
Show
per page