Adjustable IR Reflection Sensor(3- 80cm)

Adjustable IR Reflection Sensor(3- 80cm)

SKU 101990027
$6.90
DISCONTINUED
This item is no longer available.

Description

The Adjustable IR Reflection Sensor consists of a set of infrared transmitter and infrared receiver. It is widely used in robot to avoid obstacles, interactive media, industrial assembly line, and many other occasions. Its detection distance can be adjusted in the range of 3- 80cm according to the demand. The normal status is high, it turns into low when there are obstacles. In addition, there is a light behind the detection probe used for showing the detection status.

 

Features

  • Adjustable detection distance

  • Low consumption

  • Compact size

 

Specifications

  • Power supply: 5V

  • Working current: <100mA

  • Detection distance: 3- 80cm

  • Diameter: 17mm

  • Length: 45mm

  • Wire length: 45CM

 

Pinout

  • Red - V+

  • Yellow - Signal

  • Green - GND

Technical Details

WeightG.W 12g    
BatteryExclude

Reviews

Questions and Answers

SUBMIT

    View History

    Adjustable IR Reflection Sensor(3- 80cm)

    SKU 101990027
    $6.90
    DISCONTINUED
    This item is no longer available.
    $6.90/1pcs+
    $6.21/10pcs+
    $5.87/20pcs+
    $5.52/50pcs+
    • Best-sellers
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    • View History
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer