AlphaBot2 robot building kit for Raspberry Pi 3 Model B (no Pi)

SKU
110060865
Note: Raspberry Pi is NOT included
$77.99
In stock
  • 10+: $74.09
  • 20+: $70.19
  • More
  • 50+: $70.19
  • Less
-
+

Note: Raspberry Pi is NOT included.


This AlphaBot2 robot kit is designed to use with Raspberry Pi 3 Model B (not included). It features rich common robot functions including line tracking, obstacle avoiding, Bluetooth/infrared/WiFi remote control, video monitoring, etc.


Thanks to the highly integrated modular design, it is fairly easy to assemble by a snap, no soldering, no wiring. After a few minutes spent on hardware assembing, you're almost there, our open source demo codes is ready to help you get started fast.


AlphaBot2 Features


AlphaBot2 employs a 2-layer structure to provide excellent stability and compatibility.


AlphaBot2-Base, the lower base chassis:

• 5-ch infrared sensor, analog output, combined with PID algorithm, stable line tracking

• Onboard modules like line tracking, obstacle avoiding, needs no messy wiring

• TB6612FNG dual H-bridge motor driver, compared with L298P, it's more efficient, more compact, and less heating

• N20 micro gear motor, with metal gears, low noise, high accuracy

• Onboard RGB LEDs, true color lighting, pretty cool


AlphaBot2-Pi, the upper adapter board for controller:

• LM2596 voltage regulator, provides the Pi with stable 5V power

• TLC1543 AD acquisition chip, allows the Pi to use analog sensors

• PCA9685 servo controller, make it more smoothly to rotate the pan head

• CP2102 UART converter, easy for controlling the Pi via UART


What's on the AlphaBot2-Base

插图1.jpg

1. AlphaBot2 control interface: for connecting sorts of controller adapter board

2. Ultrasonic module interface

3. Obstacle avoiding indicators

4. Omni-direction wheel

5. ST188: reflective infrared photoelectric sensor, for obstacle avoiding

6. ITR20001/T: reflective infrared photoelectric sensor, for line tracking

7. Potentiometer for adjusting obstacle avoiding range

8. TB6612FNG dual H-bridge motor driver

9. LM393 voltage comparator

10. N20 micro gear motor reduction rate 1:30, 6V/600RPM

11. Rubber wheels diameter 42mm, width 19mm

12. Power switch

13. Battery holder: supports 14500 batteries

14. WS2812B: true color RGB LEDs

15. Power indicator


What's on the AlphaBot2-Pi

插图2.jpg

1. AlphaBot2 control interface: for connecting AlphaBot2-Base

2. Raspberry Pi interface: for connecting Raspberry Pi 3 Model B

3. Servo interface

4. USB TO UART: easy for controlling the Pi via UART

5. LM2596: 5V voltage regulator

6. TLC1543: 10-bit AD acquisition chip, allows the Pi to use analog sensors

7. PCA9685: servo controller, make it more smoothly to rotate the pan head

8. CP2102: USB TO UART converter

9. Joystick

10. IR receiver

11. Buzzer


Examples

视频3.gif视频4.gif视频5.gif
视频1.gif
视频2.gif

Note: photos are FOR REFERENCE ONLY, the other boards/modules/accessories are NOT included in the price.


Technical details

Dimensions 220mm x165mm x70mm
Weight G.W 381g
Battery Exclude

Part List

AlphaBot2-Pi (adapter board) 1
AlphaBot2-Base (base chassis) 1
RPi Camera (B) 1
Micro SD Card 16GB 1
Power adapter US standard 5V/2.5A USB output 1
SG90 servo 2
2 DOF pan and tilt kit 1
IR remote controller 1
FC-20P cable 8cm 1
USB type A plug to micro B plug cable 1
15PIN FFC 25cm 1
AlphaBot2-Pi screws 1
Micro SD Card Reader 1
Screwdriver 1

ECCN/HTS

HSCODE 9023009000

AlphaBot2-Pi

AlphaBot2-Pi robot kits includes a chassis (AlphaBot2-Base chassis) and an adapter board AlphaBot2-Pi. The robot supports Raspberry Pi with AlphaBot2-Pi adapter board. Thanks to the highly integrated modular design, it is fairly easy to assemble by a sna

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.