Aluminum Case Black - 163*106*55 (mm)

Aluminum Case Black - 163*106*55 (mm)

SKU 323010021
10.50
DISCONTINUED
This item is no longer available.

Description

It is a reassemble-able aluminum case with oxidized surface, using 8 screws to assemble. It will fit anything smaller than the size of 160*95.5*50.5, for example a hard drive. The solid material will protect its contents from bumping or accidental dropping.
 
Features
  • Easy assembling/disassembling
  • Consist of 4 aluminum parts and 8 screws
  • Firm and reliable
Specifications
  • Material: Aluminum
  • Color: Black
  • External dimensions: 163*106*55 (mm)
  • Inner dimensions: 160*95.5*50.5(mm)
  • Waterproof: No
  • All screws included

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 447g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE7616991090

Reviews

View History

Aluminum Case Black - 163*106*55 (mm)

SKU 323010021
$10.50
DISCONTINUED
This item is no longer available.
$10.50/ 1pcs+
  • Description
  • Technical Details
  • Reviews
  • Questions and Answers
Notify me when it's back in stock
SUBMIT