the AI Hardware Partner
Toggle Nav
Loading...

Aluminum Shaft Coupler(6-6mm)

These stainless Aluminum shaft couplers allow you to couple the same size shafts together
$1.90
Out of stock

PRODUCT DETAILS

These stainless Aluminum shaft couplers allow you to couple the same size shafts together. They can be used for connecting motor shafts to drive shafts, or two same sized shafts. All of they come with a hex wrench.

Specification:

  • Length: 25mm
  • Diameter: 14mm
  • Bore: 6-6mm
  • Weight: 8.7g
Part List:
  • 1 x Aluminum shaft couplers
  • 4 x Net
  • 1 x Allen driver

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 8483600090
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ