Arch GPRS V2

SKU
113010001
Rating:
100% of 100
Rating:
100% of 100
$49.95
In stock
50+ Available
-
+
Qty Discount available
  • $44.96 /10pcs+
  • $42.46 /20pcs+
  • $39.96 /50pcs+

Arch GPRS V2 is the new and improved version of the Arch GPRS development board from Seeed Studio. Like the original Arch GPRS, it is also an mbed enabled development board that houses a cellular networking module along with a microcontroller. Arch GPRS V2 uses the LPC11U37 Microcontroller instead of the LPC11U24 used on the Arch GPRS. You can use the mbed C/C++ SDK, libraries and optimizing online development tools to rapidly build your Arch GPRS V2 based prototype. The cellular networking module on the Arch GPRS is based on the SIM900 Quad-band GSM/GRPS engine from SIMCom. With this, data collection functions can be performed easily using the 2G GSM/GPRS based cellular network.

Arch GPRS V2 has a standard Arduino interface as well as Grove connectors on board. It’s convenient to connect existing Shields and Grove products to Arch GPRS V2. You can even connect a solar panel directly to the board to allow for the battery to charge from it. A low-power design guarantees easy charging and long hour operations when outdoors!

Note

Arch GPRS V2 doesn't come with an mbed interface. To output debug messages, please try USBSerial.

Features

  • mbed enabled

  • Online development tools

  • Easy to use C/C++ SDK

  • Lots of published libraries, projects

  • NXP LPC11U37 Controller

  • Low power ARM Cortex-M0 Core

  • On chip 128KB Flash, 12KB SRAM, 4KB EEPROM

  • USB Device, UART, I2C

  • SIM900 Module

  • Quad-band (850/900/1800/1900MHz) GSM/GPRS support

  • Supports external SIM card: 1.8V/3V

  • Control with standard AT Commands

  • Select automatically USB5V or Solar panel to charge a battery

Technical details

Dimensions 115mm x75mm x20mm
Weight G.W 51g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

Part List

Arch GPRS V2 1

ECCN/HTS

HSCODE 8517703000

Arch GPRS V2

Wiki of Arch GPRS V2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.

Tags: