
Arduino Micro is the smallest board (48mm x 18mm) of the family, easy to integrate it in everyday objects to make them interactive.
The Micro is a microcontroller board based on the ATmega32U4 (datasheet), developed in conjunction with Arduino.cc and Adafruit. It has 20 digital input/output pins (of which 7 can be used as PWM outputs and 12 as analog inputs), a 16 MHz crystal oscillator, a micro USB connection, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a micro USB cable to get started. It has a form factor that enables it to be easily placed on a breadboard.
The Micro board is similar to the Arduino Leonardo in that the ATmega32U4 has built-in USB communication, eliminating the need for a secondary processor. This allows the Micro to appear to a connected computer as a mouse and keyboard, in addition to a virtual (CDC) serial / COM port. It also has other implications for the behavior of the board; these are detailed on the getting started page.
Features
ATmega32U4
The smallest board of the family
20 Digital I/O Pins, 32KB Flash Memory, 16 MHz Clock Speed
Be recognisable as a mouse or keyboard
Made in Italy
Technical details
| Dimensions | 48mm x18mm x16mm |
| Weight | G.W 13g |
| Battery | Exclude |
| Microcontroller | ATmega32U4 |
| Operating Voltage | 5V |
| Input Voltage (recommended) | 7-12V |
| Input Voltage (limit) | 6-20V |
| Digital I/O Pins | 20 |
| PWM Channels | 7 |
| Analog Input Channels | 12 |
| DC Current per I/O Pin | 20 mA |
| DC Current for 3.3V Pin | 50 mA |
| Flash Memory | 32 KB (ATmega32U4) of which 4 KB used by bootloader |
| SRAM | 2.5 KB (ATmega32U4) |
| EEPROM | 1 KB (ATmega32U4) |
| Clock Speed | 16 MHz |
| LED_BUILTIN | 13 |
Part List
| Arduino Micro Board with Headers | 1 |
| Warranty Card | 1 |
| Sticker Card | 1 |