
Parameters | Description |
Processor | TI AM67A, Quad 64-bit Arm® Cortex®-A53 microprocessor subsystem at up to 1.4 GHz, multiple cores including Arm/GPU processors, DSP, and vision/deep learning accelerators up to 4 TOPS |
RAM | 4GB LPDDR4 |
Wi-Fi | Beagleboard BM3301, 802.11ax Wi-Fi |
Bluetooth | Bluetooth Low Energy 5.4 (BLE) |
USB Ports | 4 x USB 3.0 Type A ports, supports 5Gbps operation 1 x USB 2.0 Type C, supports USB 2.0 device |
Ethernet | Gigabit Ethernet, with PoE support (requires separate PoE HAT) |
Camera/Display | 1 x 4-lane MIPI camera/display transceivers 1 x 4-lane MIPI camera |
Display Output | 1 x HDMI display 1 x OLDI display |
Real-time Clock (RTC) | Supports external RTC battery for power failure time retention |
Debug UART | 1 x 3-pin debug UART |
Power | 5V/5A DC power via USB-C, with Power Delivery support |
Power Button | On/Off included |
PCIe Interface | PCI-Express® Gen3 x 1 interface for fast peripherals (requires separate M.2 HAT or other adapter) |
Expansion Connector | 40-pin header |
Fan connector | 1 x 4-pin fan connector, supports PWM speed control and speed measurement |
Storage | microSD card slot, supports up to ultra high-speed SDR104 mode |
Tag-Connect | 1 x JTAG 1 x Tag-Connect for PMIC NVM programming (test and debug purposes only) |
Board Dimension | 85 x 56 x 20mm |
..
BeagleY®-AI Board | x1 |
Quick start card | x1 |
BeagleY®-AI is a high-performance single board computer powered by the Texas Instruments AM67A AI vision processor, delivering up to 4 TOPS of deep learning capability. Ideal for robotics, automation, and intelligent vision projects, it features extensive connectivity options and a 40-pin header for easy prototyping. Perfect for enthusiasts and professionals alike, BeagleY®-AI combines power and versatility in a compact, open-source design. Check more Beaglebone Hardware.