the AI Hardware Partner
Toggle Nav
Loading...

Bus Blaster v3

SKU
102990047
Rating:
100 % of 100
High-speed JTAG debugger works with 3.3volt to 1.8volt targets Compatible with 'jtagkey', 'KT-link' programmer settings in OpenOCD, urJTAG Based on FT2232H with high-speed USB 2.0
$34.95
Out of stock
  • 10+: $31.46

PRODUCT DETAILS

Bus Blaster v3 is an experimental, high-speed JTAG debugger from Dangerous Prototypes. Thanks to a reprogrammable buffer, a simple update over USB makes Bus Blaster compatible with many different JTAG debugger types in the most popular open source software.

  • Based on FT2232H with high-speed USB 2.0

  • Buffered interface works with 3.3volt to 1.8volt targets

  • Reprogrammable buffer is compatible with multiple debugger types

  • Compatible with 'jtagkey', 'KT-link' programmer settings in OpenOCD, urJTAG, and more ships with JTAGkey compatible buffer image pre-programmed

  • Should support Serial Wire Debug when available

  • Mini-CPLD development board: self programmable, extra CPLD pins to header

  • Open source (CC-BY-SA)

This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.


Techsupport

This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.


Technical details

Dimensions 80mm x120mm x12.5mm
Weight G.W 21g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454111269
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
    The swiss knife of every maker :)
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

5 Item(s)

Show per page