the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Technical Details
Description
The CUI32Stem GROVE Dash Kit is made up of a CUI32Stem board together with an assortment of GROVE elements, as listed below.
1
CUI32Stem board
1 USB Host connector
10
Grove - Universal 4 Pin cables
1
Grove - 3-axis Accelerometer
1
Grove - Rotary Angle Sensor
1
Grove - PIR Motion Sensor
1
Grove - Sound Sensor
1
Grove - I2C Touch Sensor (with 4 Feelers)
1
Grove - Collision Sensor
1
Grove - Buzzer
1
Grove - OLED Display 128*64
1
Grove - 80cm Infrared Proximity Sensor
1
Grove - Light Sensor
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 125g
Battery
Exclude
CUI32Stem Grove Dash Kit
SKU PIC05101P
The CUI32Stem GROVE Dash Kit is made up of a CUI32Stem board together with an assortment of GROVE elements, as listed below
USD
$106.50
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy