Grove - Collision Sensor
Qty Discount available
- $8.01 /10pcs+
- $7.57 /20pcs+
- $7.12 /50pcs+
Have you ever been bothered for detecting simple collisions with complex algorithm with an acceleration sensor? The collision sensor is here to simplify the process,. It's also omni directional, stable, and sensitive.
Features
Wide power supply range DC3.3V to 5V
Grove module
High sensitive
RoHS/WEEE lead-free compliant
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x10mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - Collision Sensor | 1 |
ECCN/HTS
ECCN | EAR99 |
HSCODE | 9031900090 |
ROHS | 1 |

Grove - Collision Sensor
Grove - Collision Sensor can detect whether any collision movement or vibration happens. It will output a low pulse signal when vibration is detected. To make the output signal more reliable and neat, we added a necessary exterior circuit to reduce the no
Write Your Own Review
Product Faqs