
Note: The Chelegance JNCRadio VNA 4.4GHz Vector Network Analyzer requires a USB-A to USB-C cable for charging. A cable with USB-C connectors on both ends may not be compatible with the unit’s charging system, which could explain the lack of response when connected.
Parameter | Specification | Conditions |
Frequency range | 50kHz ~ 4.4GHz | N/A |
RF output power | -42dBm ~ -12dBm | Step size: 1dB |
Connector type | N-K | N/A |
RF input power | 0dBm (Max) | DC < 5V |
Frequency accuracy | <±1ppm | <140MHz |
<±5kHz | >140MHz | |
S21 dynamic range | 70dB | <3GHz |
55dB | >3GHz | |
S11 dynamic range | 50dB | <3GHz |
40dB | >3GHz | |
Sweep points | 1001 | 101-1001 |
Sweep time | 400p/s | f > 140MHz |
IF bandwidth | 12.5kHz (default) | 6.25k/3.12k/1k/300Hz/100Hz/30Hz |
Traces | 7 | N/A |
Markers | 8 | N/A |
Calibration Storage | 12 | N/A |
Storage | 8GB SDCard built-in | N/A |
Display | 7-inch IPS LCD | resolution: 1024×600 |
Touch Screen | Capacitive | N/A |
Power consumption | 5W | N/A |
Battery | Built-in 2x18650 | 3.6V/3350mAh×2, 4 hours with 50% screen light |
Charging/Data port | USB Type-C | N/A |
Charging voltage | 4.7V ~ 5.5V | a 5V/2A powersource is recommended |
Power output | USB 5V/1A | N/A |
Dimensions | 190mm x 130mm x 30mm | N/A |
Shell material | Iron | N/A |
Weight | 1.15kg | Device |
1.65kg | W/ acc and package | |
Operating temperature | 0°C-45°C | N/A |
| HSCODE | 9030409000 |
| USHSCODE | 9030400000 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
Chelegance JNCRadio VNA 7 Inch 4.4GHz Vector Network Analyzer with Capacitive Touchscreen | ×1 |
N-J/SMA-K ADAPTER | ×2 |
OSL KIT | ×1 |
SMA-K/SMA-K CONNECTOR | ×2 |
50CM RG316 CABLE | ×1 |
USB-TYPE-C CABLE | ×1 |
CARRYING CASE | ×1 |
The Chelegance JNCRadio VNA 4.4GHz Vector Network Analyzer is a handheld Vector Network Analyzer covering 50kHz to 4.4GHz. Featuring a 7-inch IPS capacitive touchscreen, a robust metal casing, and 8GB internal storage, it offers professional-grade S11/S21 measurements and TDR capabilities, making it an ideal tool for testing antennas, filters, and RF components.