Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

The SV6301A is a handheld Vector Network Analyzer (VNA) with a 7" capacitive touchscreen. It offers a wide frequency range of 1MHz to 6.3GHz, precise S11 and S21 measurements, and a user-friendly interface. Certified by CE, FCC, and RoHS, this VNA demonstrates its commitment to providing a high standard of performance.

Feature

  • Wide Frequency Range: Supports a frequency range of 1 MHz to 6.3 GHz, making it suitable for a variety of high-frequency applications.
  • User-Friendly Interface: Equipped with a 7-inch IPS LCD capacitive touchscreen, providing an intuitive user interface for easy setup, data observation, and result analysis.
  • Precise S11 and S21 Measurements: With a dynamic range of 75 dB (S21) and 50 dB (S11) below 3 GHz, and 65 dB (S21) and 40 dB (S11) above 3 GHz, the SV6301A delivers accurate measurement and evaluation capabilities.
  • Fast Sweep Speed: Offers a rapid scan speed of 500 points per second for frequencies above 25 MHz, enabling quick measurements and analysis, and enhancing work efficiency.
  • Ample Storage and Calibration State Management: With 8GB of built-in storage capacity and support for TF card expansion, offers ample space for data storage.

Description

With its wide frequency range of 1MHz to 6.3GHz, and precise S11 and S21 measurements, it offers accurate measurement and evaluation of transmission and reflection characteristics. Featuring a 7" capacitive touchscreen, the SV6301A offers a user-friendly interface for easy operation and data analysis. Additionally, with its ample storage capacity and calibration state management, users can conveniently store and manage calibration settings and measurement data, enhancing workflow and productivity.

The SV6301A finds applications across various fields, including communication system testing, RF engineering, wireless network research, antenna design, and microwave circuit analysis. With its advanced features and precise measurements, the SV6301A is an essential tool for high-frequency analysis and evaluation in a wide range of industries and research areas.

Application

  • Communication system testing
  • RF engineering
  • Wireless network research
  • Antenna design and testing
  • Microwave circuit analysis

Specification

Item

Specification

Condition

Frequency range

1MHz ~ 6.3GHz

 

RF power out

-40dBm ~ -10dBm

step:1dB

RF connectors

N-type female

Come with N-to-SMA adapters

RF power in

-100dBm (Max)

DC < 5V

Frequency accuracy

< ±1 ppm

 

Frequency step

10kHz (Min)

 

S21 dynamic range1

75dB

< 3GHz

65dB

> 3GHz

S11 dynamic range1

50dB

< 3GHz

40dB

> 3GHz

Sweep points

1001

Configurable from 101 to 1001

Sweep speed

500 pts/s

f > 25MHz

IFBW

12.5kHz (default)

12.5k/6.25k/3.12k/1k/300Hz/100Hz/30Hz

Smoothing

Arithmetic mean

Average times: 1 ~ 25

Traces

7

4 data traces, 2 reference traces, 1 TDR trace

Calibration state storage

18

Calibration states can be stored as files to the built-in memory card

Storage capacity

8GB

TF card

Display

7-inch IPS LCD

Resolution: 1024×600

Operation mode

Capacitive touch and physical buttons

 

Screenshot

On-device

 

Power consumption

6.5W

 

Battery life

3 hours

50% brightness

Battery

18650 lithium battery

3.6V/3350mAh×2

Charge/data port

USB Type-C

 

Charge voltage

4.7V ~ 5.5V

5V/2A is recommended

USB power output

5V/1A

 

Dimensions

190mmx130mmx30mm

RF connector not included

Shell material

Iron

 

Weight

1.2kg

 

1.7kg

Includes accessories and packaging

Operating temperature

0℃-45℃

 

Hardware Overview

 

 

Part List

SV6301A (with built-in 8GB memory card and 18650 battery x2)

x1

SMA open calibration piece

x1

SMA short calibration piece

x1

SMA load calibration piece

x1

N to SMA adapter

x2

SMA-KK adapter

x2

SMA-JJ adapter

x1

60cm SMA-JJ SS405 coaxial cable

x2

USB Type-C cable

x1

Storage bag

x1

 

Certification

HSCODE9030409000
USHSCODE9030400000
UPC
EUHSCODE9405413910
COOCHINA

Chelegance JNCRadio SV6301A – 6.3G VNA WITH 7” CAPA,CITIVE TOUCHSCREEN, PowerOut -40dBm ~ -10dBm, PowerIn -100dBm(MAX), 8GB TF card

SKU 109990525

The SV6301A is a handheld Vector Network Analyzer (VNA) with a 7" capacitive touchscreen. It offers a wide frequency range of 1MHz to 6.3GHz, precise S11 and S21 measurements, and a user-friendly interface. Certified by CE, FCC, and RoHS, this VNA demonstrates its commitment to providing a high standard of performance.

USD$898.00
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy