Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Wide frequency coverage: Covers frequencies from 50KHz to 3GHz, catering to a diverse range of network analysis requirements.
  • Fast operating speed: Capable of collecting 400 points per second, enabling swift and efficient analysis.
  • Portable and field-ready: Designed for on-the-go use, providing convenience and flexibility in various operational environments.
  • Clear and immersive display: Features a 4.3-inch IPS LCD screen that delivers vivid visuals and facilitates easy data interpretation.
  • Reliable quality and compliance: CE (EMC, LVD), FCC, and RoHS certified, ensuring guaranteed quality and adherence to industry standards.

Description

JNCRadio VNA 3G is a portable Vector Network Analyzer with a frequency range of 50KHz - 3GHz. It is designed with a 4.3-inch IPS LCD in the all aluminium alloy case. The sweep speed of JNCRadio VNA 3G reaches 400 pts/s, and the number of sweep points is up to 501. With the performance of 70dB dynamic range for S21 and 50dB dynamic range for S11, JNCRadio VNA 3G is very suitable for field measurement, such as measuring HF/VHF/UHF antennas, filters, attenuators, duplexers, etc.

 

The SMA RF connectors have been applied in the VNA to make connecting DUTs(Device Under Test) easier. The built-in RF signal generator output is up to 4.4 GHz and the output power is adjustable. For convenience and efficiency, the operating screen has been designed as full touching where the UI design has also been optimized.

 

The VNA supports Touchstone file save and export with RTC time named. It can save more than 10 times calibration with a built-in high quality SMA calibration kit. Additionally, it has been added up Time Domain Reflectometry function to enhance the performance. The built-in lithium battery ensures the device stand-by up to 5 hours. It is compatible with Nanovna-Save PC software and its firmware upgraded is through virtual U-disk with Type-C cable.

Comparison with NanoVNA-F V2

JNCRadio VNA 3G is a portable Vector Network Analyzer with frequency coverage 50KHz - 3GHz. Its a more advanced product built on top of the first version, the NanoVNA-F V2. With a much more powerful processor and new firmware, it does not only look prettier, but –

1. Operating 4 more times faster – Scanning speed increased by 4 times to 400 points/s ;
2. Presenting more details of the measurement – Scanning points up to 501;
3. Saving more cals results – Up to 13 calibration state storage slots;
4. Built-in RTC – snp files are named with RTC time, which is easy for viewing;
5. Further updates – More powerful processor makes the operation smoother and facilitates subsequent firmware upgrades to add more new features.

It is featured with a 4.3-inch IPS screen and a metal case, sweep speed running at 400 pts/s(4 times faster than the NanoVNA-F V2). 

Upgrade the Firmware

You can get the tutorial of upgrading the firmware here.

Application

S11, S21 Characters:

  • VSWR, SMITH CHART
  • LOGMAG
  • PHASE, DELAY
  • Q FACTOR, POLAR, LINEAR

Measurement:

  • HF/VHF/UHF antennas 
  • Amplifier 
  • Attenuators 
  • Cable 
  • Duplexers 
  • Filters 

SPECIFICATION

Parameter

Specification

Conditions

Frequency range

50KHz~3GHz

 

RF output power

-10dBm

50KHz – 140MHz

 

-9dBm

140MHz – 1GHz

 

-12dBm

1GHz – 2GHz

 

-14dBm

2GHz – 3GHz

Frequency accuracy

<±0.5ppm

 

S21 dynamic range

80dB

50kHz – 1.5GHz

 

70dB

1.5GHz – 3GHz

S11 dynamic range

50dB

50kHz – 1.5GHz

 

40dB

1.5GHz – 3GHz

Sweep points

501

11-501 configurable

Traces

4

 

Markers

4

 

Calibration storage

>10

 

Sweep speed

400 pts/s

 

Display

4.3-inch IPS LCD

Resolution: 800*480

Touch screen

RTP

 

Battery

3.7V 5000mAh

 

Charging/Data port

USB Type-C

 

Charging voltage

4.7V – 5.5V

 

Power output

USB-A 5V/1A

 

RF connector

SMA

 

Dimensions

130*75*22mm

 

Shell material

Aluminum alloy

 

Operation temperature

0℃-45℃

 

PART LIST

JNCRadio VNA 3G x1x1
20cm SMA-JJ RG316 cablex2
Calibration kit: SMA OPEN/SHORT/50ohm LOADx1
SMA-KK adapterx1
SMA-JJ adapterx1
SMA-JKW adapterx1
USB Type-C cablex1
Stylusx1

Certification

HSCODE9030409000
USHSCODE9030400000
UPC
EUHSCODE8471707000
COOCHINA

Chelegance JNCRadio VNA 4.3 Inch 3GHz Vector Network Analyzer- 50kHz-3GHz Short Wave HF VHF UHF, sweep speed 400pts/s, Aluminum alloy case, and IPS LCD Screen

SKU 113991034

JNCRadio VNA 3G is a portable Vector Network Analyzer with a frequency range of 50KHz - 3GHz designed with the 4.3-inch full touching screen in the all aluminium alloy case. With the performance of 70dB dynamic range for S21 and 50dB dynamic range for S11, it is very suitable for field measurement.

USD$239.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy