Conductive Stainless Steel Sewing Thread - 22 Meter&72ft
  • Conductive Stainless Steel Sewing Thread - 22 Meter&72ft
  • Conductive Stainless Steel Sewing Thread - 22 Meter&72ft
  • Conductive Stainless Steel Sewing Thread - 22 Meter&72ft
  • Conductive Stainless Steel Sewing Thread - 22 Meter&72ft

Conductive Stainless Steel Sewing Thread - 22 Meter&72ft

SKU 114990055
This is conductive stainless steel sewing thread
Free Express Shipping on Orders over $200!
$3.50
15 Available
Qty:
This field is required
ADD TO CART
$3.50/1pcs+
$3.15/10pcs+
$2.98/20pcs+
$2.80/50pcs+
Description
This is conductive stainless steel sewing thread. It's very thin, strong, smooth that is suited to build wearable products.
 
Stainless steel fiber yarn has its ability in thermal resistant up to 1300 degrees, and these spun yarn can produce into different kind of  electromagnetic shielding fabrics, and in producing permanent shielding and conductive products.
 
Feature:
- Thin
- Strong
 
Specification:
- Material:100% Stainless Steel Fiber
- Certification:ISO9001:2008

 

For any technical support or suggestion, please kindly go to ourforum.

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer