Crazyflie 2.1/2.0 7x16mm Coreless DC Motor Pack (4*Motors)
SKU
110990844
Pack of 4 spare motors for Crazyflie 2.1, Crazyflie 2.0.
YOU MAY LIKE THIS
PRODUCT DETAILS
Pack of 4 spare motors for Crazyflie 2.1, Crazyflie 2.0.
Mechanical specification:
Diameter: 7.0 mm
Length: 16.0 mm
Shaft length: 3.5 mm
Shaft diameter: 0.8 mm
Weight: 2.7 g
Wire length: 32.0 mm
Electrical specification:
Kv: 14 000 rpm/V
Rated voltage: 4.2 V
Rated current: 1000mA
4 x 7mm coreless DC motors
Tech Support
If you have any further question for technical support, please contact [email protected]
Technical details
Dimensions | 60mm x100mm x7mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
7mm coreless DC motors | 4 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page