Loading...
Loading

13 Items

View as Grid List
per page
  1. Grove - 2.5A DC Current Sensor(ACS70331)
    Grove - 2.5A DC Current Sensor(ACS70331)
    SKU 101020652
  2. Non-invasive AC Current Sensor (100A max)
    Non-invasive AC Current Sensor (100A max)
    SKU 101990029
    Rating:
    90%
  3. Non-invasive AC Current Sensor (5A max)
    Non-invasive AC Current Sensor (5A max)
    SKU 101990058
    Rating:
    100%
  4. Non-invasive AC Current Sensor (20A max)
    Non-invasive AC Current Sensor (20A max)
    SKU 101990061
  5. Non-invasive AC Current Sensor (25A max)
    Non-invasive AC Current Sensor (25A max)
    SKU 101990062
    Rating:
    100%
  6. Non-invasive AC Current Sensor (50A max)
    Non-invasive AC Current Sensor (50A max)
    SKU 101990063
  7. Non-invasive AC Current Sensor (60A max)
    Non-invasive AC Current Sensor (60A max)
    SKU 101990064