seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Dual Alphanumeric 14 Segment LED - Red 0.54"

      Dual Alphanumeric 14 Segment LED - Red 0.54"

      SKU 104990122
      $0.75$1.50
      2 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      This is 0.54"14 segment common cathode LED and the color is red. 
       
      It can display more characters then 7 segment LEDs, include letters and numbers.
       
      It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
       
      Note: It just a segment LED without control chip.
       
      Corresponding Interface:
      High intensity and reliability
      High quality,low power requirement and low cost
      IC compatible ,easy assembly 
      ESD 2000V
       
      Specification:
      0.54 Inch dual digits display
      common cathode
      black face ,white segment
      Luminous Color: Red
      Chips Materials: AlGaInP
       
       
       
       
       
       
       
       
       
       
       
       
       
       
      For any technical support or suggestion, please kindly go to ourforum.

      Technical Details

      Dimensions50mm x 50mm x 15mm
      WeightG.W 5g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Dual Alphanumeric 14 Segment LED - Red 0.54"

        SKU 104990122
        $0.75$1.50
        2 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer