PCB
Only ZIP or RAR files accepted. Maximum size 20MB.

Copper Weight: 1oz - 3oz, Minimum Drill Hole Size: 0.2mm
Trace Width/Spacing: 4/4mil, Minimum Solder Mask Dam: 0.1mm

For special requirements not available on this page, please try the Advanced PCB service. If you still cannot find what you are looking for, please send your requirements and Gerber files to us ([email protected]) and we will come back to you with a price in 2 working days.
Base Material
FR-4 TG130
Flexible Boards
No. of Layers
1 layer
2 layers
4 layers
6 layers
PCB Dimensions
*
* Units in mm
PCB Quantity
No. of Different Designs
PCB Thickness
0.60
0.80
1.00
1.20
1.60
2.00
* Units in mm
PCB Color
Green
Red
Yellow
Blue
White
Black
Matte Black
Surface Finish
HASL
HASL Lead Free
ENIG
OSP
Minimum Solder Mask Dam
0.1mm↑
0.4mm↑
Copper Weight
1oz.
2oz.
Minimum Drill Hole Size
0.2mm
0.25mm
0.3mm
Trace Width / Spacing
4/4 mil
5/5 mil
6/6 mil
10/10mil
Plated Half-holes / Castellated Holes
Yes
No
Impedance Control
Yes
No
PCB AssemblyFREE express shipping & FREE DFA review for all PCBA orders. NDA supported.
SMT Stencil
Only ZIP or RAR files accepted. Maximum size 4MB.

Can't find what you are looking for? Try the Fusion Advanced PCB service or send us a message at [email protected] and we will aim to reply within one working day. Please do not leave special requirements on the order form. This is for logistics purposes only and will be ignored during the production stage.

To save on disappointment, please double check your design files for errors in our Online Gerber Viewer or otherwise. We will not be held responsible for errors in the files. Visit the Fusion FAQ for our specification, guides, tips and tricks and important design considerations.

Seeed Fusion's privacy policy protects your data. We will not disclose your personal information or fabrication data with external parties for any purpose other than for the manufacture of your goods. You are of course, welcome to share your designs with the open community in the Fusion Gallery. There, anyone can download your design, modify or manufacture them for their own purposes.

Fusion offers one stop prototyping services for PCB (Printed Circuit Board), PCBA (PCB Assembly) and other electronic and mechanical customized services such as CNC milling, 3D printing and PCB layout services. Seeed Fusion promises mature PCB manufacturing and fabrication with low costs, quick build time and 100% quality guaranteed. We are a Chinese manufacturer trusted by millions of electronic engineers, hobbyist and makers around the world. And here's why:
Instant Online Quote without hidden costs
Quick Turnaround from 24 hours build time
Over 10 years Industrial Expertise
Professional and Considerate technical support
PCB Cost
USD$0.00
Base MaterialFR-4 TG130
No. of Layers2 layers
PCB Dimensions100.00 mm * 100.00mm
PCB Quantity10
No. of Different Designs1
PCB Thickness1.60mm
PCB ColorGreen
Surface FinishHASL
Minimum Solder Mask Dam0.4mm↑
Copper Weight1oz.
Minimum Drill Hole Size0.3mm
Trace Width / Spacing6/6 mil
Plated Half-holes / Castellated HolesNo
Impedance ControlNo
Sub-Total
USD$0.00
Production Time
Working Days
Weight
ShippingCalculated at Checkout