Loading...

Gear Stepper Motor 12V

Mainly used in air conditioner louver, small cooling and heating fan etc
$6.90
Out of stock

PRODUCT DETAILS

Mainly used in air conditioner louver, small cooling and heating fan etc. Stable and all technic parameters are qualified for national electronic standard of SJ/T10689-95.
Specifications
  • Rated Voltage: DC 12V
  • Number of Pole: 4
  • Speed Variation Ratio: 1/64
  • Stride Angle: 5.625° /64
  • DC Resistance: 200Ω ± 7%(25°C)
  • Idle In-traction Frequency: > 600Hz
  • Idle Out-traction Frequency: > 1000Hz
  • In-traction Torque: > 34.3mN.m(120Hz)
  • Self-positioning Tor: > 34.3mN.m
  • Insulated Resistance: > 10MΩ(500V)
  • Insulated Electricity Power: 600VAC/1mA/1s
  • Insulation Grade: A
  • Rise in Temperature: < 40K(120Hz)
  • Noise: < 40dB(120Hz, No load, 10cm)

Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ