Grove - Temperature&Humidity Sensor (HDC1000)
  • Grove - Temperature&Humidity Sensor (HDC1000)
  • Grove - Temperature&Humidity Sensor (HDC1000)
  • Grove - Temperature&Humidity Sensor (HDC1000)

Grove - Temperature&Humidity Sensor (HDC1000)

SKU 101020087
  • High accuracy
  • Low power
  • Wide operating voltage range
  • I2C Interface
  • Grove connector compatible
    Free Express Shipping on Orders over $200!
    $9.90$14.90
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    Description

    Grove - Temperature&Humidity Sensor (HDC1000) utilizes a HDC1000 sensor, which was designed by Texas Instruments. It is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The device measures humidity based on a novel capacitive sensor. The humidity and temperature sensors are factory calibrated. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1000 is placed on the bottom part of the device, which makes the HDC1000 more robust against dirt, dust, and other environmental contaminants. The HDC1000 is functional within the full –40°C to +125°C temperature range, and 0-100% RH range.


    FEATURES

    • • ŸGrove connector compatible
    • • ŸIIC Interface
    • • ŸLow Power
    • • ŸWide operating voltage range
    • • ŸI2C Serial Bus Address Configuration


    SPECIFICATION

    • • ŸSupple Voltage: 3~5Vdc;
    • • ŸWorking Current: 0.12~90uA;
    • • ŸRelative humidity accuracy: ±3%RH;
    • • ŸRelative humidity operating range: 0~100%RH;
    • • ŸTemperature accuracy: ±0.2℃;
    • • ŸTemperature range: -40~125℃;
    • • ŸOperating temperature: -20~85℃
    • • ŸDimension: 40×20mm.


    PART LIST

    • • Ÿ1x PCBA -Grove - Temperature&Humidity Sensor(HDC1000);
    • • Ÿ1x 26AWG Grove Cable; SA206120099A.


    DOCUMENTS

    Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Reviews
    See More
    Questions and Answers
    SUBMIT
    See More
    View History
    Documents
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.