Grove - 3-Axis Digital Accelerometer(±16g)

SKU
101020054
Rating:
70% of 100
Rating:
70% of 100
$9.90
In stock
10+ Available
-
+
Qty Discount available
  • $8.91 /10pcs+
  • $8.42 /20pcs+
  • $7.92 /50pcs+
Based on the excellent ADXL-345, this digital 3-axis accelerometer has excellent EMI protection. Its variable output makes it suitable for a wide range of applications:

  • HDD shock protection


  • Vibration sensor


  • Game controller input


  • Robotics


  • Smart vehicles


  • Anywhere you need to obtain motion-sensing & orientation information.


The excellent sensitivity (3.9mg/LSB @2g) provids high-precision output up to ±16g.
The sensor is utilizes a 4-pin Grove interface (3-5VDC) for easy connectivity with your standard Arduino device or Seeed Stalker.
Features

  • Wide power range DC3V to 5V


  • Grove module


  • 3 axis sensing


  • High sensitivity


  • Small, low-profile package: 14-Terminal LGA


  • Low power 0.1 μA in standby mode at VS = 2.5 V (typical)


  • 10,000 g shock survival


  • RoHS/WEEE lead-free compliant


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x10mm
Weight G.W 9g
Battery Exclude

Part List

Grove - 3 Axis Digital Accelerometer(±16g) 1

ECCN/HTS

ECCN 7A994
HSCODE 8538900000
ROHS 1

Grove - Introduction in 3-Axis Digital Accelerometer

How to use a 3-axis digital accelerometer.

Grove - 3 Axis Digital Accelerometer(±16g)

3-Axis Digital Accelerometer is the key part in projects like orientation detection, gesture detection and Motion detection. This 3-Axis Digital Accelerometer(±16g) is based on low power consumption IC ADXL345.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by