$19.90
In stock
60+ Available
-
+
Qty Discount available
  • $17.91 /10pcs+
  • $16.92 /20pcs+
  • $15.92 /50pcs+

Grove - 3-axis Gyro module based on ITG 3200. It is the world’s first single-chip, digital-output, 3-axis MEMS motion processing gyro optimized for gaming, 3D mice, and motion-based remote control applications for Internet connected Digital TVs and Set Top Boxes.


Features

  • Grove compatible interface

  • Digital-output X-, Y-, and Z-Axis

  • Fast Mode I²C (400kHz) serial interface

  • ±2000°/s full scale range and 14.375 LSBs per °/s sensitivity

  • Low 6.5mA operating current for long battery life

  • On-chip temperature sensor

  • Integrated amplifiers and low-pass filters

  • RoHS and Green compliant

Technical details

Dimensions 20mm x20mm x15mm
Weight G.W 8g
Battery Exclude

Part List

Grove - 3-Axis Digital Gyro 1
Grove Cable 1

ECCN/HTS

ECCN 7A994
HSCODE 9031900090
ROHS 1

Plug 'n Play Remote Control Sailboat

This article describes how to get the BeagleBone Green working as a device controlled from your mobile phone that can send back status updates (position and attitude) to the controller.

Grove - 3-Axis Digital Gyro

Wiki of Grove - 3-Axis Digital Gyro

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.