
Attention
This sound sensor is used to detect whether there's sound surround or not, please don't use the module to collect sound signal. For example, you can use it to make a sound control lamp, but not as a recording device.
The Grove - Analog Microphone is a based on high-performance SiSonic MEMS technology, which is an ideal choice of sound sensors where excellent audio performance is required.
Grove - Analog Microphone is based on the Knowles SPU0414HR5H-SB module using high-performance SiSonic MEMS technology. SiSonic MEMS is cutting edge of acoustic technology and gaining wide acceptance in many types of consumer electronics products. MEMS microphones offer an extremely-low-noise, low-current, reliable, and small microphone to opensource hardware industry, and it has improved performance under severe conditions.
Grove - Analog Microphone is an ideal choice where excellent audio performance is required. It can provide up to 20dB of gain and it also features low current, max RF protection, which makes it a perfect microphone for Arduino and Raspberry Pi. Our featured product ReSpeaker Core v2.0 and ReSpeaker USB Mic Array also adopt MEMS technology and the same microphone as Grove - Analog Microphone does. If you are going to get a high- quality microphone, here is the choice.
| Details | Grove - Sound Sensor (LM358) | Grove - Sound Sensor/Noise Detector | Grove - Analog Microphone (MEMS) |
|---|---|---|---|
| Image | |||
| Microphone | Electret Condenser Microphone | Electret Condenser Microphone | SiSonic MEMS Microphone |
| Price | $4.90 | $5.9 | $6.90 |
| Voltage Range | 4V - 12V | 3.5V - 10V | 1.5V - 3.6V |
| Operating Current | 4mA - 5mA | / | 5mA |
| Sensitivity | -60~-56dBV/Pa | -60~-56dBV/Pa | -25~-19dBV/Pa |
| Size of Microphone | Medium | Medium | Small |
| Amplifier | LM358 | LM2904 | MEMS |
| Quality of Microphone |
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Dimensions | 20mm x 20mm |
Operating Voltage | 3.3V |
Operating Current | 5mA |
Operating Temperature Range | -40 °C to 100 °C |
Grove - Analog Microphone | 1 |
Grove Cable | 1 |
The Grove - Analog Microphone is a based on high-performance SiSonic MEMS technology, which is an ideal choice of sound sensors where excellent audio performance is required.