Grove - Barometer (High-Accuracy)

SKU
101020068
High accuracy of 0.01mbar for presure measurement Altitude resolution at 0.01 meter Full Data Compensation Ultra-low power consumption Grove compatible 4pin I2C connector
$19.90
In stock
  • 10+: $17.91
  • 20+: $16.92
  • More
  • 50+: $15.92
  • Less
-
+

111.png


This Grove - Barometer (High-Accuracy) Sensor features a HP206C high-accuracy chip to detect barometric pressure ,Altimeter and temperature. It can widely measure pressure ranging from 300mbar~1200mbar, with a super high accuracy of 0.01mbar(0.1m) in ultra-high resolution mode.The chip only accepts 1.8V to 3.6V input voltage. However, with outer circuit added, this module becomes compatible with 3.3V and 5V. Therefore, it can be used on Arduino/Seeeduino or Seeeduino Stalker without modification.It is designed to be connected directly to a micro-controller via the I2C bus.

Features

  • Digital two wire (I2C) interface


  • Command-based Reading, Compensated (Optional)


  • Programmable Events and Interrupt Controls


  • Full Data Compensation


  • Wide barometric pressure range


  • Flexible supply voltage range


  • Ultra-low power consumption


  • Altitude Resolution down to 0.01 meter


  • Temperature measurement included


Technical details

Dimensions 140mm x85mm x10.6mm
Weight G.W 10g
Battery Exclude

Part List

Grove - Barometer (High-Accuracy) 1
Grove - cable 1

ECCN/HTS

ECCN 2B230
HSCODE 9026900000
USHSCODE 90230000
UPC 841454108733
ROHS 1

Grove - Barometer (High-Accuracy)

This Grove - Barometer (High-Accuracy) Sensor features a HP206C high-accuracy chip to detect barometric pressure ,Altimeter and temperature. It can widely measure pressure ranging from 300mbar~1200mbar, with a super high accuracy of 0.01mbar(0.1m) in ultr

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.