Grove - Capacitive Touch Slide Sensor(CY8C4014LQI)

Grove - Capacitive Touch Slide Sensor(CY8C4014LQI)

SKU 101020552
6.95
50+ Available
$6.95/ 1pcs+
$6.26/ 10pcs+
$5.91/ 20pcs+
$5.56/ 50pcs+

Description


The Grove - Capacitive Touch Slide Sensor(CY8C4014LQI) is a multifunctional touch sensor. You can touch the two buttons or slide on the 5-segment slider, each touch pad has a corresponding LED to indicate the touch status. Also we provide a default high interrupt pin, once you touch the button or slide the slider, it will comes to low.


It will be a lot fun to use this module as a game controler or apply it to other touch applications.



Features


  • 32-bit MCU Subsystem

  • 16-MHz ARM Cortex-M0 CPU

  • Up to 16KB of flash with Read Accelerator

  • Up to 2KB of SRAM

  • Automatic hardware tuning (SmartSense™) over a sensor range of 5 pF to 45 pF

  • I2C interface



Typical Appilcations


  • Game controller

  • Touch applications


Pin Out




Technical Details

Dimensions20mm x 60mm x 6mm
WeightG.W 8.20g    
BatteryExclude
Operating Voltage 3.3V / 5V
Operating Ambient Temperature -40°C to +85°C
Operating Junction Temperature -40°C to +100°C
Interface I2C
Default I2C Address 0x08

Part List

Grove - Capacitive Touch Slide Sensor(CY8C4014LQI)1
Grove Cable1

ECCN/HTS

ECCNEAR99
HSCODE9031900090

Reviews

Questions and Answers

SUBMIT

    View History

    Grove - Capacitive Touch Slide Sensor(CY8C4014LQI)

    SKU 101020552
    $6.95
    50+ Available
    $6.95/ 1pcs+
    $6.26/ 10pcs+
    $5.91/ 20pcs+
    $5.56/ 50pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT