
The Grove - Capacitive Touch Slider Sensor (CY8C4014LQI) is a multifunctional touch sensor. You can touch the two buttons or slide on the 5-segment slider, each touch pad has a corresponding LED to indicate the touch status. Also we provide a default high interrupt pin, once you touch the button or slide the slider, it will comes to low.
It will be a lot fun to use this module as a game controler or apply it to other touch applications.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
32-bit MCU Subsystem
16-MHz ARM Cortex-M0 CPU
Up to 16KB of flash with Read Accelerator
Up to 2KB of SRAM
Automatic hardware tuning (SmartSense™) over a sensor range of 5 pF to 45 pF
I2C interface
Typical Appilcations
Game controller
Touch applications
Pin Out
Technical details
| Dimensions | 20mm x60mm x6mm |
| Weight | G.W 8.2g |
| Battery | Exclude |
| Operating Voltage | 3.3V / 5V |
| Operating Ambient Temperature | -40°C to +85°C |
| Operating Junction Temperature | -40°C to +100°C |
| Interface | I2C |
| Default I2C Address | 0x08 |
Part List
| Grove - Capacitive Touch Slide Sensor(CY8C4014LQI) | 1 |
| Grove Cable | 1 |
Grove - Capacitive Touch Slide Sensor(CY8C4014LQI), touch sensor,Capacitance Sensor