Grove Cape for BeagleBone® Series
Specially designed for BeagleBone® Series 6 built-in ready-to-use Grove ports Supports 3.3V and 5V dual working voltage
- 10+: $7.90
YOU MAY LIKE THIS
PRODUCT DETAILS
A true open hardware, BeagleBone® Series is credit-card-sized Linux computer that connects to the Internet and runs software such as Android 4.0 and Ubuntu. With plenty of I/O and processing power for real-time analysis provided by an AM335x 720MHz ARM® processor, BeagleBone® can be complemented with cape plug-in boards to augment functionality.
And this Grove - Grove Cape for BeagleBone® Series is an expansion board for BeagleBone® Series to work with abundant Grove resources. There are 6 ready Grove sockets on the board cevering functions like UART, I2C and ADC. And in this way, all Grove Modules are accessible for the BeagleBone® board. Wanna make some projects with BeagleBone® and need some sensors or display? This Grove - Grove Cape for BeagleBone® Series can bring you this convenience.
Specification
-
Voltage: 3.3~5V
-
Current:<0.5uA
-
Dimension: 69.9X54.8X17.5 mm
-
Digital I/o port voltage protection
-
Digital allows maximum input voltage 5V
-
Analog input by partial pressure resistance, Ratio of 1.8/5
-
Analog port allows maximum input voltage 5V
Technical details
Dimensions | 115mm x75mm x20mm |
Weight | G.W 53g |
Battery | Exclude |
Part List
Grove Cape for BeagleBone® Series | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8543708800 |
UPC | 841454107316 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis is a good piece for me to expand the uses of BeagleBone.
-
-