
Tip
We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.
The Grove - Gas Sensor module is useful for gas leakage detecting(in home and industry). It can detect LPG, i-butane, methane, alcohol, Hydrogen, smoke and so on. Measurements can be taken as soon as possible based on its fast response time. Also, the sensitivity can be adjusted by the potentiometer.
Each Grove - Gas Sensor Kit consists of one gas sensor base and four detectors, including MQ2, MQ3, MQ5, and MQ9. Below is a contrast table of them. You can switch the detector on the base according to specific target gases.
| Sysmbol | MQ-2 | MQ-3 | MQ-5 | MQ-9 |
| Detect Gas | Combustible Gas, Smoke | Alcohol Vapor | LPG, Natural Gas, Town Gas | Carbon Monoxide, Coal Gas, Liquefied Gas |
| Concentration | 300-10000ppm | 0.04-4mg/L Alcohol | 300-10000ppm | 10-1000ppmCO;100-10000PPm Gas |
Note
Hot-swapping the grove may lead to IC burnout, please turn off the power of the main board before swapping grove.
High sensitivity to Combustible gas in wide range
Stable performance, long life, low cost
Fast response
Wide detection range
Simple drive circuit
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
| Dimensions | 40mm x20mm x18mm |
| Weight | G.W 17g |
| Battery | Exclude |
Part List
| Grove - Gas Sensor(MQ9) | 1 |
| Grove Cable | 1 |
How to choose a gas sensor ? The Grove - Gas Sensor module is useful for gas leakage detecting(in home and industry)