Grove - Green Wrapper 1*1(4 PCS pack)

SKU
110070023
Rating:
40% of 100
Rating:
40% of 100
$1.90
In stock
3 Available
-
+
Qty Discount available
  • $1.71 /10pcs+
  • $1.62 /20pcs+
  • $1.52 /50pcs+

Grove - Wrapper is a kind of wrapper to fix and protect Grove modules. It will save you a lot of work on aligning your modules, and it will easy for you to show your project. For example, it will simpler to take pictures for showing your product on the Internet, and it will give a clear and clean scene if you use Grove - Wrapper to demo your project. What is more, it is expandable for Lego, mechanical parts, and so on, this will introduce flavor into your work and make your project adapt to various circumstances. The mechanical design of Grove - Wrapper also make it easy to assemble and disassemble modules.


Features

  • Flex fastener to install and replace Grove modules conveniently

  • Always keep your project safe

  • Half-open space, no disruption for using Grove modules

  • Compatible with Lego and Makeblock modules that will make your project adapting and interesting

  • Support being fastened with screws(M2, M4)

  • Mutual-connect-able like Lego modules does

  • Colorful wrappers


Technical details

Dimensions 25mm x25mm x13mm
Weight G.W 25g
Battery Exclude
Material ABS
Color Blue, green, yellow and red for both sizes for wrapper.

Part List

Grove - Green Wrapper 1*1 4

ECCN/HTS

ECCN EAR99
HSCODE 3926909090

Grove - Green Wrapper 1*1(4 PCS pack)

Wiki of Grove - Green Wrapper 1*1(4 PCS pack)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.