Grove - I2C FM Receiver v1.1
SKU
107020049
Grove - I2C FM Receiver, radio
- 10+: $9.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - I2C FM Receiver is a wideband FM receiver module, this module is based on RDA5807M. The RDA5807M series are the latest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer. The RDA5807M series have a powerful low-IF digital audio processor. The Grove - I2C FM Receiver has a headset jack, so it can connect to earphones or audio.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
• Grove interface
• Support RDS/RBDS
• Lower power consumption
• Headset interface
• Digital auto gain control
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10.4g |
Battery | Exclude |
Input voltage | 3.3v - 5v |
Supports worldwide frequency band | 50 - 115MHz |
Part List
Grove - FM Receiver V1.1 | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 8529906000 |
USHSCODE | 8517180050 |
UPC | 841454120841 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review