![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - IMU 9DOF v2.0 - MPU-9250
Grove - IMU 9DOF v2.0 - MPU-9250 is a 9-axis motion tracking device that combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and a digital motion processor™ (DMP).
- 10+: $9.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Description:
Grove - IMU 9DOF v2.0 - MPU-9250 is a 9-axis motion tracking device that combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and a digital motion processor™ (DMP).
The MPU-9250 is a 9-axis MEMS sensor from InvenSense®. The MPU-9250 features three 16-bit analog-to-digital converters (ADCs) for digitizing the gyroscope outputs, three 16-bit ADCs for digitizing the accelerometer outputs, and three 16-bit ADCs for digitizing the magnetometer outputs. Grove - IMU 9DOF v2.0 - MPU-9250 also features with a user-programmable gyroscope full-scale range of ±250, ±500, ±1000, and ±2000°/sec (DPS), a user-programmable accelerometer full-scale range of ±2g, ±4g, ±8g, and ±16g, and a magnetometer full-scale range of ±4800µT.
In the industrial fields, Grove - IMU 9DOF v2.0 - MPU-9250 includes programmable digital filters, a precision clock with a 1% drift from -40°C to 85°C, an embedded temperature sensor, and programmable interrupts. Grove - IMU 9DOF v2.0 - MPU-9250 features I2C, SPI serial, and plug and play Grove interfaces.
Features:
-
Ultra-low power, low voltage
-
Wide Detecting Range
-
Internal Digital Motion Processing™ (DMP™) engine supports advanced MotionProcessing and low power functions such as gesture recognition using programmable interrupts
-
Self-test function
-
Digital-output 3-Axis angular rate sensors (gyroscopes) with a user-programmable full-scale range of ±250, ±500, ±1000, and ±2000°/sec
-
Digital-output 3-Axis accelerometer with a programmable full-scale range of ±2g, ±4g, ±8g, and ±16g
-
Digital-output 3-Axis accelerometer with a full-scale measurement range is ±4800μT
What is Grove?
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software.
Want to learn more about IMU, gyroscope, and accelerometer? Please take a look at our related blogs to get started more easily!
Technical details
Dimensions | 100mm x80mm x11mm |
Weight | G.W 10g |
Battery | Exclude |
Working Voltage | 5V |
Control Mode | IIC |
Operating Temperature | -40 ~ +85°C |
Dimensions | 40mm x 20mm |
Part List
IMU 9DOF Sensor v2.0 | 1 |
26AWG Grove Cable | 1 |
ECCN/HTS
HSCODE | 8517703000 |
USHSCODE | 8517180050 |
UPC | 841454108153 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood choice for hobby
-
Great SensorI own three of these sensors and they function reliably. I am planning to buy more.
-