Grove - LED Matrix Driver v1.0

SKU
105020013
The Grove – LED Matrix Driver v1
$8.50
In stock
  • 10+: $8.00
  • 20+: $7.50
  • More
  • 50+: $6.90
  • Less
-
+

The Grove – LED Matrix Driver v1.0 can be a nice helper when you need to driver a dual color LED matrix. It is built around the neat little chip STM32F103C8T6, which works at a frequency of 72MHz and very low power consumption. You can use the drivers to control a LED matrix sized at 64x32 or 32x16. And as though we’ve prepared handy and easy-to-use libraries, you only need to write few lines of code to get it working quickly and display whatever you wish.


Wiring is quite simple as well. Connecting the driver to your development board to the onboard UART interface with a Grove 4-pin cable and to your LED panel through the 16 Pin DBSTAR_HUB08A Header connector, and then you are ready to roll.


Features

  • Easy to use

  • Supports 64x32 and 32x16 dual color LED Matrix

  • Panel-mounting Grove interface











Technical details

Dimensions 20mm x20mm x15mm
Weight G.W 16g
Battery Exclude
Operating Voltage 5V – 3.3 V
Typical Operating Current 32 mA
Microcontroller STM32F103C8T6
Grove Port UART
Interface to LED Matrix 16 Pin DBSTAR_HUB08A Header Connector
Dimensions 46.5mm x 4mm

Part List

Grove - LED Matrix Driver v1.0 1

ECCN/HTS

ECCN EAR99
HSCODE 8531909000
USHSCODE 8531200040
UPC 841454117780

Grove - LED Matrix Driver v1.0

Grove - LED Matrix Driver v1.0 is UART (Serial) to dot matrix LED driver that incorporates various graphics functions.It can only support 32×64 LED matrix. This product is a Grove compatible UART interface. It provides easy and rich APIs that abstract the

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by