
Note
The newly released Grove - LoRa-E5 based on LoRa-E5(STM32WLE5JC) and supports EU868/US915 frequency band is available now, please click here to learn more.
Grove is a very powerful platform developed by Seeed Studio to simplify your IoT projects.We have integrated the grove connector to most boards produced by Seeed to make them become a system. This time, we combined Grove with LoRa to provide an ultra-long-range wireless module for you.
The main functional module in Grove - LoRa Radio 433MHz is RFM98, which is a transceiver features the LoRa long range modem that provides ultra-long range spread spectrum communication and high interference immunity whilst mini-missing current consumption. The heart of Grove - LoRa Radio 433MHz is ATmega168, a widely used chip with very high-performance and low power consumption, especially suitable for this grove module.
There we already integrated a simple wire antenna to receive signal, if the signal is too weak to receive, don’t worry, the MHF connector next to the antenna is for adding a second antenna which has MHF interface to gain more signal.
This is the 433MHz version, which can be used for 433MHz communication. You can also find the version for 868MHz at Grove - LoRa Radio 868MHz.
Note
Please keep the antenna vertical to the board and as straight as possible to make the best performance.
Please avoid making any big metal object near the antenna and a metal cape is also not recommended if you need to add a cape for your device.
Features
Using RFM95 module based on SX1276 LoRa®
~28mA(Avg) @+20dBm continuous transmit
~8.4mA(Avg)@standby mode
~20mA(Avg) @receive mode, BW-500kHz
Simple wire antenna or MHF Connector for external high gain antenna
+20dBm - 100 mW Power Output Capability
Technical details
| Dimensions | 40mm x20mm x15mm |
| Weight | G.W 11g |
| Battery | Exclude |
| Inputting voltage | 5V/3.3V |
| Working Temperature | Working Temperature:-20 – 70℃ |
| Communication Interface | UART |
| Working Frequency | 433MHz |
Part List
| Grove - LoRa Radio 433MHz | 1 |
| Grove Cable | 1 |
Using RFM95 module based on SX1276 LoRa® Inputting voltage:5V/3.3V ~28mA(Avg) @+20dBm continuous transmit ~8.4mA(Avg)@standby mode ~20mA(Avg) @receive mode, BW-500kHz