Grove - MOSFET for Arduino
Grove – MOSFET enables you to control higher voltage project, say 15VDC, with low voltage, say 5V, on microcontroller. MOSFET is also a kind of switch, but its switching frequency can reach up to 5MHz, much faster than a normal mechanical relay.
- 10+: $3.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
MOSFET stands for metal oxide semiconductor field-effect transistor and it is used to switch or amplify voltages in circuits. The purpose of a MOSFET transistor is essentially to control voltage/current flow between the source and the drain. The working principle differs based on the type of MOSFET.
Grove - MOSFET enables you to control higher voltage projects, say 15VDC, with low voltage, say 5V, on the microcontroller. MOSFET is also a kind of switch, but its switching frequency can reach up to 5MHz, much faster than a normal mechanical relay. There are two screw terminals on the board. One for outer power source and the other for the device you want to control. Grove - MOSFET will pass the power from one end to another when closed. But if the outer power source is absent, your device can still draw power from the microcontroller via the Grove interface.
Features
- Two screw terminals on board; one for outer power source, while the other for the device you want control over with
- 5V – 15V voltage control
- Plug and Play with Grove connectors
What is Grove?
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Tip
We prepared a blog What is MOSFET Transistor and How to use with Arduino? to help you get started the basics of MOSFET more easily!
Technical details
Dimensions | 40mm x20mm x15mm |
Weight | G.W 14g |
Battery | Exclude |
Working voltage: | 5V |
Vin: | 5 ~ 15V |
MOSFET Model: | CJQ4435 |
Part List
Grove - MOSFET | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454107934 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order vieweasy and nice to connect to real world.
-
from order viewPurchased for quick prototyping where I will require to control power to load
-
from order viewHave started to love these Grove-equipped parts
-
from order viewExcellent product and documentation easy to use
-
Nice
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next