Grove - OLED Display 0.96"

SKU
104030008
Rating:
75% of 100
Rating:
75% of 100
$14.90
In stock
40+ Available
-
+
Qty Discount available
  • $13.41 /10pcs+
  • $12.67 /20pcs+
  • $11.92 /50pcs+

Grove - OLED Display 0.96" is an OLED monochrome 128×64dot matrix display module with Grove 4pin I2C Interface .The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim outline, wide viewing angle, wide temperature range, and low power consumption. It has a bigger screen and uses all the columns from the SSD1308 chip so that it can display more contents than the OLED 96×16.


Features

  • Grove compatible

  • Small size

  • I2C Interface

  • Low power consumption

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

Grove - OLED Display 0.96"1 1

ECCN/HTS

ECCN EAR99
HSCODE 8531200000

DIY an Interactive Emoji Lamp

This is my interactive emoji lamp, and the control of this based on infrared detection. It means that you can put your hand on the left of the lamp to make it turn right and meanwhile an emoji symbol will display on the oled monitor. What is more, you can

Wio Link Tutorial #1: A “Hello world” example

Wio Link is designed to simplify your IoT development. It aims to make it easy to develop Internet of Things products and services. It is an ESP8266 based Open-Source Wi-Fi development board to create IoT applications by virtualizing plug-n-play modules t

Wio Link Tutorial #6:Micro Servo System

Micro servo is one of the most popular components in circuit design. Therefore, I build a simple micro servo system based on Wio Link using breadboard. In this system, I can set PWM parameters to control micro servo via Wio Link App, and PWM parameters c

Wio Link Tutorial #3:Temperature & Humidity device

In this tutorial, we will use Wio link to build a Temperature & Humidity IoT device with Grove modules.

Build your own realtime Weaplaio(WeatherDisplayer)

Need for WiFi Materials: 1.NodeMCU dev Board 2.Grove Base for NodeMCU 3.Grove OLED

Air Quality Box

More and More concern are being paid to the environmental air quality nowadays because the tiny granule in the around air can badly endanger people’s health. We always get the information of environment from our government department. But it’s

Grove - OLED Display 0.96 inch

Wiki of Grove - OLED Display 0.96 inch

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   

Tags: