the AI Hardware Partner
Toggle Nav
Loading...

Grove - Servo

SKU
316010005

The Servo motor is a rotary actuator that allows for precise control of angular position which makes them suitable for use in closed-loop systems where precise position control is needed and is commonly used in electronics.

Grove - Servo is a bonus product for Grove lovers as we regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter. 

$6.90
In stock
  • 10+: $5.00
-
+

PRODUCT DETAILS

Grove-Servo is a rotary actuator that allows for precise control of the angular position. It's suitable for use in closed-loop systems where precise position control is needed. We regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter.

 

Features

  • High Accuracy: closed-loop control of position, speed and torque is achieved
  • High Stability: stable operation at a low speed of 0.12/0.16s/60°
  • Easy to use: compatible with Grove port, just plug-and-play

 

In this year's school season, Cornell University introduced a course called Human-Centered Design Methods. This course explores the use of design methods to generate ideas and evaluate designed objects, environments, and interfaces. 

Students are expected to create an interactive object as the learning outcome. For example, an object that may light up, change color, make sounds, and/or move or change shape - when someone does something (near or far from it) or something happens (near or far from it).

Thus, here we highly recommend these products for the project

 

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Robotics
  • Printing equipment
  • Packaging equipment

Technical details

Dimensions 60mm x60mm x14.5mm
Weight G.W 12.5g
Battery Exclude

Part List

Grove - Servo 1
Cable 1
Servos Horn 3
Screw 3

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104080
UPC 841454116059
EUHSCODE 8501109390
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
     
     
    By

FAQ

Items 6 to 6 of 6 total

Page
Show per page