Grove - Temperature, Humidity, Pressure and Gas Sensor (BME680)

$20.50
In stock
90+ Available
-
+
Qty Discount available
  • $18.45 /10pcs+
  • $17.45 /20pcs+
  • $16.40 /50pcs+


The Grove-Temperature&Humidity&Pressure&Gas Sensor(BME680) is a multiple function sensor which can measure temperature, pressure, humidity and gas at the same time. It is based on the BME680 module. The 4-in-1 function is integrated on such a small module, it will be very beneficial to apply on IOT or GPS devices.


Features


  • 4-in-1 for multiple measurement

  • low consumption

  • Wide measurement range

  • Optional output:

    Individual humidity, pressure and gas sensors can be independently enabled/diabled


Typical Applications


  • Indoor air quality

  • Home automation and control

  • IOT device

  • Weather forecast

  • GPS enhancement(e.g. time-to-first-fix improvement, dead reckoning, slope detection)

  • Indoor navigation(change of floor detection, elevator detection)

  • Vertical velocity indication(risk/sink speed)


Pin Map



Technical details

Dimensions 40mm x20mm x7mm
Weight G.W 9.1g
Battery Exclude
Operating Voltage 3.3V/5V
Operating Range -40~+85℃; 0-100% r.H.; 300-1100hPa
Humidity Absolute Accuracy ± 3%r.H. (20-80 %r.H.,25℃)
Humidity Resolution 0.008 %r.H.
Pressure Absolute Accuracy ± 0.6 hPa (300-1100 hPa, 0-65℃)
Pressure Resolution 0.18 Pa
Temperature Absolute Accuracy ± 0.5℃ (25℃, At,25); ± 1℃ (0-65℃, At,full)
Temperature Resolution 0.01℃
Digital Interface I2C(up to 3.4MHZ)/ SPI(3 and 4 wire, up to 10MHz)
I2C address 0x76(default)/ 0x77(optional)

Part List

Grove - Temperature, Humidity, Pressure and Gas Sensor (BME680) 1
Grove cable 1

ECCN/HTS

ECCN EAR99
HSCODE 9025900090
CE 1

Grove - Temperature Humidity Pressure Gas Sensor(BME680)

This is the wiki of Grove - Temperature Humidity Pressure Gas Sensor(BME680)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.