GrovePi+ Starter Kit for Raspberry Pi A+,B,B+&2,3 (CE certified)

SKU
110060161
Rating:
80% of 100
Strongest starter kit for Raspberry Pi Rich grove modules and cables Compatible with Linux and Win 10 IoT. CE certified
$89.99
In stock
  • 10+: $80.99
  • 20+: $76.49
  • More
  • 50+: $71.99
  • Less
-
+


What is GrovePi+ Start kit for Raspberry Pi?

Carrying a GrovePi+ board together with 12 carefully selective Grove sensors with 10 pieces cables , this starter kit gets you up and running with the Raspberry Pi quickly. Just slip the GrovePi+ board over your Raspberry Pi and connect sensors to the board, you're ready to start hardware playing and prototyping with the powerful platform.


About The GrovePi+, It is stacked on top of the Raspberry Pi without the need for any other connections. Communication between the two occurs over the I2C interface. All Grove modules connect to the universal Grove connectors on the GrovePi+ shield via the universal 4 pin connector cable.


About Grove modules, which work on analog and digital signals, connect directly to the ATMEGA328 microcontroller on the Grove Pi+. The microcontroller acts as an interpreter between the Raspberry Pi and the Grove sensors. It sends, receives, and executes commands sent by the RaspberryPi.


The GrovePi+ is compatible with Raspberry Pi A+,B,B+/2,3.


Note: The Raspberry Pi board is not included.


The new GrovePi+ is CE certified and compatible with Linux and Win 10 IoT.



Technical details

Dimensions 180mm x120mm x45mm
Weight G.W 323g
Battery Exclude

Part List

Grove Pi+ 1
Grove - Rotary Angle Sensor 1
Grove - Sound Sensor 1
Grove - LCD RGB Backlight 1
Grove - Temp&Humi Sensor 1
Grove - Red LED 1
Grove - Light Sensor 1
Grove - Buzzer 1
Grove - Relay 1
Grove - Blue LED 1
Grove - Button 1
GrovePi+ Guidebook 1
Cables 10
Grove - UItrasonic Ranger 1
Grove - Green LED 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 8473.30.5100
UPC 841454119876
CE 1

Sensor Twitter Feed

In this project we use the GrovePi with the Grove LED, DHT, light and sound sensor and tweet the value live to the internet. You can use this example to make a live Sensor Twitter Feed powered by the Raspberry Pi and the GrovePi.

Home Weather Display

In this project, we use a Grove DHT (Digital Humidity and Temperature) sensor as a Raspberry Pi temperature sensor. This project uses a Grove RGB LCD display, connected to the Raspberry Pi, to show the temperature and humidity. You can use this project

Button and Buzzer

In this project, we connect a Grove Accelerometer and a Buzzer to the Raspberry Pi to determine if the Accelerometer is tilted or not. You might use this project to detect and record motion, or to control a robot. We use a Grove switch to turn the entire

LED Fade

This project shows how to fade a LED with the raspberry pi. We cover the hardware and software setup in which we connect the Grove Pi to a rotary angle sensor (a fancy name for a potentiometer). The Raspberry Pi reads the analog value and dims or fades

LED Blink

This tutorial shows the simplest thing that you can do with the GrovePi: Blink a LED. This is a great first project to learn how to connect hardware to the Raspberry Pi. The blinking LED is the hardware version of the software world’s “Hello World” pro

DIY a smart monitoring device based on Win10 IoT

DIY a smart monitoring device based on Win10 IoT

GrovePi Wiki

GrovePi+ is a new version of GrovePi. It adds support for the newly RaspberryPi Model B+ and Model A+. There are three mounting holes can perfect match all version of Raspberry Pi.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. A number of sensors are faulty when I received them.
    Rating
    40%
    I was very excited to receive the GrovePiPlus Starter Kit package and so far, I have the temperature/humidity and button sensors are faulty and not working at all. Did everything according to he instruction and just didn't work. Very disappointed and am not sure which other sensors are not working. Only the LED light works.

    Review by

    Posted on

  2.  
    Rating
    100%
    perfect

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.