
This Grove Digital PIR Sensor is the cheapest PIR sensor in the PIR families, however, it is able to give a quick response and generate a high signal from the "sig" Pin.
Meanwhile, it is an easy-to-use human motion detection sensor that can be connected to XIAO, Arduino, Raspberry Pi and Home Assistant projects.
A passive infrared sensor is an electronic sensor that measures infrared light radiating from objects in its field of view. They are most often used in PIR-based motion detectors. PIR sensors are commonly used in security alarms and automatic lighting applications.
PIR sensors are also known as PID or Passive Infrared Detectors. Thus, the PIR sensor can detect infrared radiation that is emitted by particles.
The PIR Sensor has 2 slots, and the slots are made of sensitive material. When the sensor is inactive, then the two slots will sense the same amount of IR. The ambient amount radiates from the outdoors, walls or room, etc.
When a human body or any animal passes by, it intercepts the first slot of the PIR sensor. This causes a positive differential change between the two bisects. But when the body leaves the sensing area, the sensor generates a negative differential change between the two bisects.
Click to explore more about PIR sensors.
| Item | Value |
|---|---|
| Voltage range | 3V–5V |
| range | 3.2m-12m |
| Response time | < 1s |
| Working temp | -20-85 C |
| Interface | Digital |
| Dimensions | 20mm * 20mm * 11.5mm |
| Weight | 3g |
| Battery | Exclude |
| Product | Features | |
|---|---|---|
| Grove - PIR Motion Sensor | Max Distance:3-6m(3m by default) Angle:< 120° | Measuring distance and holding time adjustable response speed:0.3s - 25s |
| Grove-Adjustable PIR Motion Sensor | Max Distance:3-6m Angle: X=110° Y=90° | Measuring distance and holding time adjustable |
| Grove - mini PIR motion sensor | Max Distance:2-5m(2m by default) Angle: X=110° Y=90° | Sensitivity adjustable Mini-size |
| PIR Motion Sensor - Large Lens version | Max Distance:9m Angle:< 120° | The large lens can support long-range and wide-angle 2.54mm standard connector |
| PIR Motion sensor module | Max Distance:3-7m Angle:< 120° | Sensitivity & Delay time adjustable |
| Mini PIR Motion Sensor Module | Max Distance:7m Angle:< 100° | Mini-size |
| Grove Digital PIR Motion Sensor | Max Distance:3-12 m Angle:< 100° | Mini-size Simple and intuitive |
| Grove Digital PIR Motion Sensor | 1 |
| Grove cable | 1 |
This Grove Digital PIR Sensor is the cheapest PIR sensor in the PIR families, however, it is able to give a quick response and generate a high signal from the "sig" Pin.