Product Details
Wiki & Learn
Reviews
Download PDF

Description

The PIR Motion sensor module is an automatic control module based on infrared technology. It adopts LHI788 probe, which has high sensitivity, high reliability, low voltage working mode and low power consumption. It can be widely used in various types of automatic induction electrical equipment.

 

The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion SensorMax Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion SensorMax Distance:3-6m
Angle:X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensorMax Distance:2-5m(2m by default)
Angle:X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion sensor moduleMax Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Grove - Digital PIR Motion SensorMax Distance:3-12m
Angle:< 100°
Mini-size
Simple and intuitive

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Applications

  • Switch

  • Motion sensor

  • Thief-guarding system

  • Industrial automation

 

Hardware Overview

Specifications

  

ItemValue
Input VoltageDC 4.5V ~ 20V
Static Current<50uA
Output Signal0V / 3V (Output high when motion detected)
Sensing Range7 meters (120 degree cone)
Delay time8s ~ 200s (adjustable)
Operating Temperature-15℃ ~ +70℃
Dimensions24mm*32mm*25mm(Height with lens)
Weight6.6g

Certification

HSCODE9031900090
USHSCODE9031902100
UPC841454105039
EUHSCODE9013101000
COOCHINA

Technical Details

Technical details

itemvalue
BatteryExclude

Part List

Part List

PIR Motion sensor module1

PIR Motion sensor module

SKU 113990020

The PIR Motion sensor module is an automatic control module based on infrared technology. It adopts LHI788 probe, which has high sensitivity, high reliability, low voltage working mode and low power consumption.

USD$5.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy