Product Details
Wiki & Learn
Reviews
Download PDF

Description

This is a mini passive infrared sensor that it can sense movement of people, animals, or other objects. It features high sensitivity and instant reaction, commonly be used in burglar alarms and automatically-activated lighting systems.


The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion SensorMax Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion SensorMax Distance:3-6m
Angle:X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensorMax Distance:2-5m(2m by default)
Angle:X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion sensor moduleMax Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Grove - Digital PIR Motion SensorMin Distance: 3.2m
Angle:< 100°
Mini-size
Simple and intuitive

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Features

  • High sensitivity

  • Instant reaction

  • Low quiescent current

  • Compact layout design

 

Specifications

  • Input voltage: DC 3-6V

  • Quiescent current: < 55uA

  • Detecting angle: < 100degree

  • Detecting distance: approx.7m/23 feet

  • Level output voltage: 3V/high, 0V/low

  • Trigger signal: High

  • Holding time: 20s

  • Operating temperature: -10-40℃

  • Dimensions: 28 x 13 x 13mm

Certification

HSCODE9031900090
USHSCODE9031902100
UPC841454100294
COOCHINA

Technical Details

Technical details

Dimensions28mm x13mm x13mm
WeightG.W 4g
BatteryExclude

Part List

Part List

Mini PIR Motion Sensor Module1

Mini PIR Motion Sensor Module

SKU 101100001

This is a mini passive infrared sensor that it can sense movement of people, animals, or other objects

USD$5.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy